Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running) FS
- 27 VA
- Power Consumption (Holding) FS
- 3 W, 6.5 VA, End stop 55 VA, 2.5 A slow blow fuse *
- Power Consumption For Wire Sizing
- 40 VA
- Auxiliary Switches
- 2x SPDT
- Connection Supply
- 2 Leads 32" [0.9 m], 18 AWG with 3/8" flex connector
- Connection Auxilary Switch
- Cable 32" [0.9 m], 6x 18 AWG appliance cable with 3/8" flex connector
- Torque
- 70 in-lb [8 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 15 s / 90°
- Running Time (Fail-safe)
- 15 s
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 32...122°F [0...50°C ]