Specifications
- Auxiliary Switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 3 ft. [1 m], 6 x 0.75 mm²
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Ambient Temperature
- -22...122°F [-30...50°C]
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
Design Data : Design Data