Specifications
- Connection Potentiometer
- Cable 3 ft. [1 m], 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Temperature
- -22...122°F [-30...50°C]
Feedback potentiometer 10 kΩ add-on, grey
Design Data : Design Data