Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- cable
- Measured Values
-
- Flow
- Temperature
- Output Signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Valve Size
- 40 mm
- Valve Size
- 1 1/2 inch