Specifications
- Voltage AC/DC
- AC 24 V
- Measured Values
-
- H₂ (Hydrogen)
- Temperature
- Output Signal
-
- BACnet
- CAN bus
- 2...10 V
- 4...20 mA
- Relay
- Measuring Range Temperature
- -4...104°F [-20...40°C]
- Measuring Range Gas
- H₂: 0…50% LEL
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
-
- Relays: SPDT, 5A @ AC 125 V, non-inductive
- Please see Remarks section for relay rating.
- Output signal active note
- Analog outputs: 2...10 V or 4...20 mA, user selectable with jumper
- Display Type
- LCD