Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- Temperature
- Humidity
- Output Signal
-
- 0...5 V
- 0...10 V
- Pt1000
- Measuring Range Humidity
- 0...100% RH non-condensing
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal passive temperature
- Pt1000
- Output signal active note
- output 0...5/10 V with jumper adjustable