Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Connector Plug
- Measured Values
- Differential pressure
- Output Signal
- 0...10 V
- Measuring Range Pressure
- 0...50 psi
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ
Differential pressure sensor Water, 0...50 psi, active, 0...10 V
Design Data : Design Data
Pipe connector, Brass, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.
Pipe connector, Stainless steel, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.
Pipe connector, Brass, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.
Pipe connector, Stainless steel, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.