Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
- Temperature
- Output Signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring Range Temperature
- 32...122°F [0...50°C]
- Communication
- MP-Bus
- Output Voltage [Range]
-
2 x 0...5 V, 0...10 V, 2...10 V (Type 22RT-5900D)
3 x 0...5 V, 0...10 V, 2...10 V (Type 22RTH-5900D, 22RTM-5900D) - Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display Type
- ePaper touch display and LED