Specifications
- Voltage AC/DC
- DC 24 V
- Electrical Connection
- Terminals
- Measured Values
- Temperature
- Output Signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Probe Length
- 10 ft [3 m]
Average temperature sensor active, 4...20 mA, Probe Length 10 ft [3 m]
Parts included: mounting plate, mounting kit with 6 mounting brackets, 1/2" NPT conduit adapter
Design Data : Design Data