Specifications
- Voltage AC/DC
- DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- Temperature
- Humidity
- Output Signal
-
- 4...20 mA
- Ni1000 (JCI)
- Measuring Range Humidity
- 0...100% RH non-condensing
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal passive temperature
- Ni1000 (JCI)
- Probe Length
- 5.5" [140 mm]