Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
- Differential pressure
- Output Signal
-
- 0...5 V
- 0...10 V
- 4...20 mA
- Measuring Range Pressure
- 0...7000 Pa
- Measuring Range Pressure
- 0...28 inch WC
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal active note
- Output 0...5/10 V selectable with switch