Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- Differential pressure
- Volumetric flow
- Output Signal
-
- Modbus
- 0...5 V
- 0...10 V
- Measuring Range Pressure
- -150...250 Pa
- Measuring Range Pressure
- -0.6...1 inch WC
- Communication
- Modbus RTU
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V selectable with switch
- Display Type
- LCD