Specifications
- Electrical Connection
- Terminals
- Measured Values
- Temperature
- Output Signal
- NTC10k3 (Precon)
- Output signal passive temperature
- NTC10k3 (Precon)
- Probe Length
- 8" [200 mm]
Duct/Immersion sensor Temperature passive, NTC10k3 (Precon), Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]
Parts included: mounting clip, screws, adhesive foil, 1/2" NPT conduit adapter
Design Data : Design Data
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
Thermowell (fabricated) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 8" [200 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"