Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured Values
-
- NO₂ (Nitrogen Dioxide)
- Temperature
- Output Signal
- CAN bus
- Measuring Range Temperature
- -4...122°F [-20...50°C]
- Measuring Range Gas
- NO₂: 0...10 ppm
- Communication
- CAN bus
- Output signal relay note
-
- Relays: SPDT, 5A @ AC 125 V, non-inductive
- Please see Remarks section for relay rating.
- Display Type
- LCD