Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Torque
- 35 in-lb [4 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <25 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]