Specifications
- Pattern
- 2-way
- V'nom [l/h]
- 290
- V'nom [l/s]
- 0.08
- Fluid
- Cold water
- Fluid temperature
- 36...140°F [2...60°C ]
- Differential pressure
- 20...280 kPa
- Close-off Pressure
- 520 kPa
- Differential pressure note
- 50 kPa for low-noise operation
- Leakage rate {Tools}
- 0% leakage, leakage rate A
- End Fitting
- Internal thread