Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 2
- Fluid
- Chilled or hot water, up to 60% glycol
- Differential pressure
- 5...50 psi
- Body Pressure Rating
- 250 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Press fit
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2