Specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Pattern
- 2-way
- Cv
- 81
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Potable water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 600 psi CWP
- Differential pressure Δpmax
- 30 psi
- End Fitting
- Internal thread
- Valve Size
- 1" [25]