Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 100
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Body Pressure Rating
- 360 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Ethernet
- RJ45 socket
- Control Type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Cloud
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 1