22PE-5UC
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 1/2" [15], 6.6 GPM
22PE-5UD
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 3/4" [20], 11.0 GPM
22PE-5UE
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 1" [25], 15.4 GPM
22PE-5UF
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 1 1/4" [32], 26.4 GPM
22PE-5UG
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 1 1/2" [40], 44.0 GPM
22PE-5UH
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 2" [50], 66.0 GPM
22PE-5UHH
Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 2" [50], 100 GPM
22PE-5XUCN
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1/2" [15], 6.6 GPM
22PE-5XUCNH
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1/2" [15], 6.6 GPM
22PE-5XUCNT
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1/2" [15], 6.6 GPM
22PE-5XUDN
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 3/4" [20], 11.0 GPM
22PE-5XUDNH
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 3/4" [20], 11.0 GPM
22PE-5XUDNT
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 3/4" [20], 11.0 GPM
22PE-5XUEN
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1" [25], 15.4 GPM
22PE-5XUENH
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1" [25], 15.4 GPM
22PE-5XUENT
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1" [25], 15.4 GPM
22PE-5XUFN
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1 1/4" [32], 26.4 GPM
22PE-5XUFNH
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1 1/4" [32], 26.4 GPM
22PE-5XUFNT
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1 1/4" [32], 26.4 GPM
22PE-5XUGN
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 1 1/2" [40], 44.0 GPM
Design Data : Design Data