Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
-
- DC 2...10 V
- DC 0.5...10 V
- Angle of Rotation
- 90
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <60 s
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2