Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 0.3 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Terminals 4 mm²
- Protection category
- IP20
- Ambient Temperature
- -4...122°F [-20...50°C]
Positioner for built-in mounting
Design Data : Design Data