Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running) FS
- 32 VA
- Power Consumption (Holding) FS
- 5 W, 8.5 VA, end stop 47 VA, 2 A slow blow fuse *
- Power Consumption For Wire Sizing
- 40 VA
- Torque
- 180 in-lb [20 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 25 s / 90°
- Running Time (Fail-safe)
- <15 s
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 32...122°F [0...50°C ]