Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Torque
- 22 in-lb [2.5 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 75 s
- Running Time (Fail-safe)
- <75 s
- Protection category
- IP42
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]