EF24A-S2
Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54
- List price
- € 855,00
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
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
List price: € 32,60
Your price: ...
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
List price: € 68,00
Your price: ...
ZG-EFB
Mounting kit for linkage operation for flat and side installation
List price: € 99,80
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 9.5 W
- Power consumption (holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 16 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 30 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]