CM24K-T-L.2
Rotary actuator fail-safe for power module SKM.., 2 Nm, DC 24 V, Open/close, 75 s, IP20, Terminals
Multipack 20 pcs.
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
SKM230-T-B12.1
Power module for CM..K.. rotary actuator, AC 230 V, Open/close, IP40, Terminals
Multipack 10 pcs.
List price: € 2,080,00
Your price: ...
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Power consumption (running)
- 0.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (3-wire)
- Torque
- 2 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- counter-clockwise rotation
- Manual override
- With magnet
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP20
- Ambient Temperature
- -30...50°C [-22...122°F]