• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
  3. Ball Valves

R3032-BL2



Back to product category
R3032-BL2

R3032-BL2

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, Kvs 9 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
€ 221,00
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
0/0 Suitable actuators for Requesting actuators for R3032-BL2
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
    EXT-OC-ZRN332

    EXT-OC-ZRN332

    Insulation shell for valve R3.., DN 32
    only for non-condensing applications

    List price: € 39,80
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: € 152,00
    Add to Project List
    ZR2332

    ZR2332

    Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

    List price: € 30,10
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: € 120,00
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    Kvs
    9 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    500 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo Belgium

    You do not seem to be located in Belgium. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +32 2 210 56 86
    Subscribe to newsletter
    BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)