• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
  3. Valve Actuators

GRK24A-5



Learn more
Back to product category
GRK24A-5

GRK24A-5

Rotary actuator fail-safe NC/NO, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05

List price
€ 886,00
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: € 71,30
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: € 95,50
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 116,00
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 116,00
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: € 116,00
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
40 Nm
Control type
Open/close
Manual override
With push-button
Running time (motor)
150 s / 90°
Running time (fail-safe)
35 s
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
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)