GR24A-MP-7
Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (75...270 s), IP54, F07
- List price
- € 658,00
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
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: € 594,00
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: € 94,60
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: € 31,60
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 75...270 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]