• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Company tour (Hinwil, Switzerland)
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
  3. Pressure Independent Control Valves

C215QP-B



Back to product category
C215QP-B

C215QP-B

PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
€ 173,00
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
6/6 Suitable actuators for Requesting actuators for C215QP-B
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
    EXT-OC-ZQ15-P

    EXT-OC-ZQ15-P

    Insulation shell for valve C2..QP-.., DN 15
    only for non-condensing applications

    List price: € 30,80
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: € 27,70
    Add to Project List
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    List price: € 27,70
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: € 43,00
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: € 14,40
    Add to Project List
    Product videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    210
    V'nom [l/s]
    0.058
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo Belgium

    You do not seem to be located in Belgium. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +32 2 210 56 86
    Subscribe to newsletter
    BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)