NVK24A-SZ-TPC
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
- List price
- € 755,00
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
- AC/DCÂ 24Â V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
- Force
- 1000Â N
- Control type
- DCÂ 0.5...10Â V
- Manual override
- With push-button
- Stroke
- 20Â mm
- Running time (motor)
- 150Â s / 20Â mm
- Running time (fail-safe)
- 35Â s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMAÂ 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]