LR24A-SR-TP
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, Terminals
- List price
- € 229,00
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
- 1.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm, 4-wire)
- Torque
- 5 Nm
- Control type
- DC 2...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]