2. Ventili
  3. Ventili za pitku vodu

R215PW-N



Learn more
Back to product category
R215PW-N

R215PW-N

Open/close ball valve, For potable water applications, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]

Kataloška cena
94,60 €
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
5/5 Suitable actuators for Requesting actuators for R215PW-N
Može se konfigurisati
LR230A
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
LR24A
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
LR24A-KNX
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
LR24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-MP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
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
    CAD Data 3D

    • Download

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now

    Hydronic Schemes

    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    16 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Dobro došli u Belimo Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)