2. Ventili
  3. Regulacioni ventili

H712N



Back to product category
H712N

H712N

Globe valve, 3-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 1 m³/h, Fluid temperature -10...120°C [14...248°F]

Kataloška cena
418,00 €
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
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for H712N
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    Dodaci

    Mechanical accessory

    ZH715

    ZH715

    Blanking flange PN 16 for globe valve DN 15

    List price: 38,40 €
    Add to Project List

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    3-way
    kvs
    1 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: Linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    Flange

    Добродошли у Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)