2. Ventili
  3. Regulacioni ventili

H6150S



Back to product category
H6150S

H6150S

Globe valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]

Kataloška cena
4.042,00 €
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
  • Actuator selection
  • Downloads
  • Detalji
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for H6150S
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    2-way
    kvs
    320 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Добродошли у Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)