EP080F+MP
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, MP-Bus, 2...10 V, DN 80, Flange, PN 16, ps 1600 kPa, V'nom 11 l/s, Fluid temperature -10...120°C [14...248°F]
- Kataloška cena
- 4.852,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
ZR-EXT-F05
Valve neck extension for ball valve DN 65...150, for butterfly valves
List price: 179,00 €
Electrical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
List price: 429,00 €
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
List price: 94,60 €
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
List price: 31,60 €
Detalji
Specifikacije
Valve specifications
- Pattern
- 2-way
- V'nom [l/s]
- 11
- Flow rate adjustable
- 30...100% of V'nom
- Fluid
- Water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Close-off pressure
- 690 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 10 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP54