2. Ventili
  3. Loptasti ventili

R6040R-B3



Learn more
Back to product category
R6040R-B3

R6040R-B3

Open/close ball valve, 2-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 31 m³/h, Fluid temperature -10...100°C [14...212°F]

Kataloška cena
461,00 €
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
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for R6040R-B3
Može se konfigurisati
NR230A
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
NR24A
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
NR24A-KNX
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
NR24A-MOD
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
NR24A-MP
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
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
    Hydronic Schemes
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
    Dodaci

    Mechanical accessory

    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    31 m³/h
    Fluid
    Chilled and hot water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    600 kPa
    Differential pressure Δpmax
    100 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Flange

    Dobro došli u Belimo Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)