2. Ventili
  3. Loptasti regulacioni ventili

R2015-1P6-S1



Learn more
Back to product category
R2015-1P6-S1

R2015-1P6-S1

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

Kataloška cena
93,70 €
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
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for R2015-1P6-S1
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Dodaci

    Mechanical accessory

    EXT-OC-ZRN215

    EXT-OC-ZRN215

    Insulation shell for valve R2.., DN 15, (Kvs ≤1.6)
    only for non-condensing applications

    List price: 31,40 €
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 €
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: 14,40 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Dobro došli u Belimo Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)