TRF24-SR
Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
- Kataloška cena
- 326,00 €
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
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- Y = 0 (0 V = A – AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A – AB = 0%)
- Running time (motor)
- 90 s / 90°
- Running time (fail-safe)
- <25 s
- Protection category
- IP42
- Ambient Tempreture
- -30...50°C [-22...122°F]