TR24
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
- Kataloška cena
- 156,00 €
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
- 0.5 W
- Power Consumption For Wire Sizing
- 0.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Temporary gear train disengagement
- Running time (motor)
- 100 s / 90°
- Protection category
- IP40
- Ambient Tempreture
- -7...50°C [19...122°F]