3. Butterfly Valves

D6150N



Learn more
Back to product category
D6150N

D6150N

Butterfly valve, 2-way, DN 150, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 400 m³/h, Kvmax 1400 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
  • Product videos
  • Details
Actuator selection
Actuator parameters
2/2 Suitable actuators for Requesting actuators for D6150N
Configurable
PRCA-BAC-S2-T
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
PRCA-S2-T
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
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
    Hydronic schemes
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    List price: 58,80 €
    Add to Project List
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 141,00 €
    Add to Project List
    Product videos

    How to install a PR butterfly valve actuator

    Play now Share via email

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    400 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Dobro došli u Belimo Austria

    geolocation.description.text.austria
    Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na bilten
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)