2. Senzori/merila
  3. Dodaci

R-22PE-0UC



Back to product category
R-22PE-0UC

R-22PE-0UC

Sensor module thermal energy meter DN 15

Kataloška cena
458,00 €
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
AC/DC 24 V
Electrical connection
Cable
Measured values
Flow
Flow qp
1.5
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Valve size
15 mm
Valve size
1/2 inch

Dobro došli u Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
+43 1 7490361 0
Prijavite se na bilten
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)