2. RetroFIT+
  3. Pokretači regulacionog ventila

HTC24-3



Learn more
Back to product category
HTC24-3

HTC24-3

Rotary actuator for mixing valves, 5 Nm, AC 24 V, 3-point, 70 s, IP40

Kataloška cena
206,00 €
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
  • Dodaci
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
Dodaci

Mechanical accessory

MS-NRA

MS-NRA

Mounting kit for LK mixing valve

List price: 9,50 €
Add to Project List
MS-NRB

MS-NRB

Mounting kit for Barberi mixing valves

List price: 9,30 €
Add to Project List
MS-NRC

MS-NRC

Mounting kit for Honeywell/Centra DR..MA mixing valves

List price: 29,30 €
Add to Project List
MS-NRC1

MS-NRC1

Mounting kit for Honeywell/Centra DRU.. mixing valves

List price: 112,00 €
Add to Project List
MS-NRE

MS-NRE

Mounting kit for mixing valves with 12 mm round shaft

List price: 15,00 €
Add to Project List
MS-NRE6

MS-NRE6

Mounting kit for ESBE mixing valves VRG/VRB/VRH

List price: 14,40 €
Add to Project List
MS-NRH

MS-NRH

Mounting kit for Hora mixing valves

List price: 16,70 €
Add to Project List
MS-NRL

MS-NRL

Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF

List price: 21,50 €
Add to Project List
MS-NRLA

MS-NRLA

Mounting kit for Lazzari mixing valves

List price: 70,30 €
Add to Project List
MS-NRLO

MS-NRLO

Mounting kit for Lovato mixing valves

List price: 11,20 €
Add to Project List
MS-NRS

MS-NRS

Mounting kit for Satchwell MB mixing valves

List price: 32,00 €
Add to Project List
MS-NRSF

MS-NRSF

Mounting kit for Satchwell MBF mixing valves

List price: 51,50 €
Add to Project List
WNR

WNR

Mounting kit

List price: 34,10 €
Add to Project List

Electrical accessory

SNR

SNR

Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection

List price: 34,80 €
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
5 Nm
Control type
3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Angle of rotation
90°
Running time (motor)
70 s / 90°
Protection category
IP40

Dobro došli u Belimo Áustria

Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
+43 1 7490361 0
Prijavite se na bilten
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)