NM24A-VST-RE
Rotary actuator for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54
- Kataloška cena
- 285,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
VRU-M1-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the VAV/duct pressure application. Field of application: retrofit applications in HVAC systems
List price: 604,00 €
VRU-M1R-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: retrofit applications in HVAC systems
List price: 604,00 €
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 0.5 m with VST connector
- Torque
- 10 Nm
- Control type
- Modulating
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 120 s / 90°
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP54