HT230-3-S
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, 1x SPDT, IP40
- Kataloška cena
- 256,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40