EV230A-RE
Globe valve actuator (retrofit), 2500 N, AC 100...240 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
For 3-point control, please observe the notes in the data sheet.
- Kataloška cena
- 1.251,00 €
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
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
Electrical accessory
Product videos
Belimo retrofit globe valve actuators. Suitable for your valves.
Detalji
Specifikacije
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 2500 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 50 mm
- Running time (motor)
- 150 s / 40 mm (188 s / 50 mm)
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2