AVK24A-3-RE
Globe valve actuator fail-safe (retrofit) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
For 3-point control, please observe the notes in the data sheet.
- Kataloška cena
- 1.767,00 €
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
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
Electrical accessory
Product videos
Belimo retrofit globe valve actuators. Suitable for your valves.
Detalji
Specifikacije
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 2000 N
- Control type
- 3-point
- Manual override
- With push-button
- Stroke
- 32 mm
- Running time (motor)
- 150 s / 32 mm
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2