2. Pokretači
  3. Dodaci

HT230



Back to product category
HT230

HT230

Heater, with adjustable thermostat

This product can only be ordered together with the corresponding IP66/67 actuator.

Please contact your local Belimo representative for ordering.
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
AC 120...240 V
Connection Supply Control
Terminals (2.5 mm² Cu wire or 1.5 mm² Cu strands, 2-wire)

Dobro došli u Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
+43 1 7490361 0
Prijavite se na bilten
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)