BF48-5
Fire damper actuator, 18 Nm, AC/DC 48 V, Open/close, 120 s, 2x SPDT, IP54, Cable
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
Electrical accessory
Product videos
Advantages of motorised fire dampers
Fire protection scenarios
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 48 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 16 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 18 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95
- Running time (motor)
- <120 s / 90°
- Running time (fail-safe)
- 16 s
- Mechanical interface
- Form fit 12x12 mm, non-continuous hollow shaft
- Protection category
- IP54