VLM24A-LP1
Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 150 s (35...150 s), IP40
- Kataloška cena
- 767,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 5 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Protection category
- IP40
- Ambient Tempreture
- -30...50°C [-22...122°F]